How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AG: | 8.5 | I: | 6.1 in |
| AA: | 14 | AJ: | 7.25 |
| BF: | 0.53 | G: | 3.26 |
| LL: | 4.25 in | H: | 0.53 in |
| T: | 1.875 | BE1: | 0.5 in |
| AB: | 6.38 | AE2: | 0.63 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AF: | 0.38 |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 30 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.875 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 3.39 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

