How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.75 in |
| D: | 4.5 | AA: | 14 |
| G: | 3.26 | AF: | 0.38 |
| AK: | 8.5 | AG: | 8.5 |
| BD: | 9 | I: | 6.1 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
| P: | 3.69 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 30 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

