How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | V: | 2.75 in |
| AJ: | 7.25 | AG: | 8.5 |
| D: | 4.5 | AK: | 8.5 |
| H: | 0.53 in | P: | 3.69 in |
| G: | 3.26 | BE1: | 0.5 in |
| BF: | 0.53 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AE2: | 0.63 | BD: | 9 |
| I: | 6.1 in | AF: | 0.38 |
| LQ1: | 7.21 in | AB: | 6.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 30 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Model Code: | 42YF | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

