How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AA: | 14 | P: | 3.69 in |
| AE2: | 0.63 | AK: | 8.5 |
| LL: | 4.25 in | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.38 |
| V: | 2.75 in | T: | 1.875 |
| AB: | 6.38 | BF: | 0.53 |
| LQ1: | 7.21 in | D: | 4.5 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Series Code: | OE | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

