How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | V: | 2.75 in |
| AK: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | AA: | 14 |
| I: | 6.1 in | T: | 1.875 |
| AF: | 0.38 | G: | 3.26 |
| AG: | 8.5 | D: | 4.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AB: | 6.38 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BD: | 9 | AE2: | 0.63 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Ratio: | 80:1 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Bore Code: | 30 | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

