How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 6.1 in |
| G: | 3.26 | BE1: | 0.5 in |
| AA: | 14 | AB: | 6.38 |
| AJ: | 7.25 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| D: | 4.5 | BD: | 9 |
| AK: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.21 in | AG: | 8.5 |
| P: | 3.69 in | AF: | 0.38 |
| H: | 0.53 in | V: | 2.75 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output RPM: | 21.9 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 30 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

