How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | AA: | 14 |
| P: | 3.69 in | D: | 4.5 |
| T: | 1.875 | I: | 6.1 in |
| LL: | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | LQ1: | 7.77 in |
| AK: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | AB: | 6.38 |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Bore Code: | 30 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

