How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AG: | 8.5 |
| BD: | 9 | AB: | 6.38 |
| D: | 4.5 | AE2: | 0.63 |
| T: | 1.875 | H: | 0.53 in |
| P: | 3.69 in | G: | 3.26 |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| V: | 2.75 in | LQ1: | 7.77 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Output RPM: | 175 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

