How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | AK: | 8.5 |
| BE1: | 0.5 in | AF: | 0.38 |
| AB: | 6.38 | AA: | 14 |
| G: | 3.26 | AE2: | 0.63 |
| BD: | 9 | BF: | 0.53 |
| I: | 6.1 in | AG: | 8.5 |
| P: | 3.69 in | AJ: | 7.25 |
| D: | 4.5 | V: | 2.75 in |
| T: | 1.875 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LL: | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

