How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.63 |
| D: | 4.5 | BE1: | 0.5 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BD: | 9 | AA: | 14 |
| I: | 6.1 in | P: | 3.69 in |
| T: | 1.875 | AF: | 0.38 |
| V: | 2.75 in | AJ: | 7.25 |
| LL: | 4.25 in | BF: | 0.53 |
| H: | 0.53 in | AG: | 8.5 |
| AB: | 6.38 | LQ1: | 7.77 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Input HP @ 1750 RPM: | 1.2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Bore Code: | 30 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

