How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 6.1 in |
| BF: | 0.53 | D: | 4.5 |
| AE2: | 0.63 | BD: | 9 |
| AA: | 14 | AJ: | 7.25 |
| H: | 0.53 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| AF: | 0.38 | V: | 2.75 in |
| AK: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | T: | 1.875 |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 100:1 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Bore Code: | 30 | Model Code: | 42YF |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

