How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | LQ1: | 7.77 in |
| AJ: | 7.25 | AB: | 6.38 |
| AE2: | 0.63 | D: | 4.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BD: | 9 | AA: | 14 |
| AK: | 8.5 | G: | 3.26 |
| P: | 3.69 in | I: | 6.1 in |
| T: | 1.875 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Service Factor: | 1 | Bore Code: | 30 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

