How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 14 |
| V: | 2.75 in | AG: | 8.5 |
| I: | 6.1 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AF: | 0.38 | D: | 4.5 |
| AJ: | 7.25 | G: | 3.26 |
| LQ1: | 7.77 in | AB: | 6.38 |
| LL: | 4.25 in | T: | 1.875 |
| BE1: | 0.5 in | BD: | 9 |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 30 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

