How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 4.25 in | AA: | 14 |
| T: | 1.875 | AE2: | 0.63 |
| I: | 6.1 in | G: | 3.26 |
| BE1: | 0.5 in | AF: | 0.38 |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AB: | 6.38 | LQ1: | 7.77 in |
Technical Specifications
| Model Code: | 42YF | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

