How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | AG: | 8.5 |
| T: | 1.875 | H: | 0.53 in |
| LL: | 4.25 in | V: | 2.75 in |
| BD: | 9 | AF: | 0.38 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AA: | 14 |
| AJ: | 7.25 | D: | 4.5 |
| BE1: | 0.5 in | AB: | 6.38 |
| P: | 3.69 in | AE2: | 0.63 |
| BF: | 0.53 | I: | 6.1 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

