How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 9 |
| AA: | 14 | AF: | 0.38 |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AJ: | 7.25 |
| V: | 2.75 in | BF: | 0.53 |
| BE1: | 0.5 in | AB: | 6.38 |
| I: | 6.1 in | D: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| P: | 3.69 in | T: | 1.875 |
| LL: | 4.25 in | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Diameter (in): | 1.875 in | Ratio Range: | 25:1 |
| Bore Code: | 30 | Series Code: | OE |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

