How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.5 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| T: | 1.875 | G: | 3.26 |
| I: | 6.1 in | BD: | 9 |
| AK: | 8.5 | AF: | 0.38 |
| AE2: | 0.63 | V: | 2.75 in |
| AA: | 14 | AG: | 8.5 |
| BF: | 0.53 | P: | 3.69 in |
| LL: | 4.25 in | LQ1: | 7.77 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.24 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Output RPM: | 70 |
| Bore Code: | 30 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

