How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 8.5 |
| AF: | 0.38 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| AA: | 14 | I: | 6.1 in |
| AB: | 6.38 | AE2: | 0.63 |
| D: | 4.5 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
| LL: | 4.25 in | P: | 3.69 in |
| G: | 3.26 | T: | 1.875 |
| BF: | 0.53 | AG: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.875 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Assembly: | YF-2 | Bore Code: | 30 |
| Output RPM: | 43.8 | Model Code: | 42YF |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

