How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| V: | 2.75 in | AG: | 8.5 |
| BF: | 0.53 | LL: | 4.25 in |
| BD: | 9 | AJ: | 7.25 |
| P: | 3.69 in | AK: | 8.5 |
| LQ1: | 7.77 in | T: | 1.875 |
| BE1: | 0.5 in | I: | 6.1 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.38 | AA: | 14 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.875 in | Assembly: | YF-2 |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Ratio Range: | 5:1 | Model Code: | 42YF |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

