How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| AA: | 14 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| T: | 1.875 | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| AG: | 8.5 | BF: | 0.53 |
| G: | 3.26 | I: | 6.1 in |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 15.5 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 339 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

