How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AE2: | 0.63 |
| AJ: | 7.25 | I: | 6.1 in |
| AA: | 14 | AF: | 0.38 |
| AB: | 6.38 | G: | 3.26 |
| BF: | 0.53 | LQ1: | 7.77 in |
| D: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | V: | 2.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Ratio: | 5:1 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Gear Type: | Worm | Bore Code: | 30 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 15.5 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

