How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| AJ: | 7.25 | P: | 3.69 in |
| AE2: | 0.63 | AB: | 6.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| LQ1: | 7.77 in | D: | 4.5 |
| BD: | 9 | AK: | 8.5 |
| AG: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | T: | 1.875 |
Technical Specifications
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 15.5 | Bore Code: | 30 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

