How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| T: | 1.875 | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| LQ1: | 7.77 in | AE2: | 0.63 |
| AB: | 6.38 | V: | 2.75 in |
| I: | 6.1 in | P: | 3.69 in |
| AF: | 0.38 | G: | 3.26 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AA: | 14 |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 339 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Bore Code: | 30 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Model Code: | 42YF | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

