How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| BF: | 0.53 | AF: | 0.38 |
| AE2: | 0.63 | AB: | 6.38 |
| I: | 6.1 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 7.77 in | LL: | 4.25 in |
| AJ: | 7.25 | AA: | 14 |
| H: | 0.53 in | T: | 1.875 |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Assembly: | YF-2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

