How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| BF: | 0.53 | P: | 3.69 in |
| AK: | 8.5 | AB: | 6.38 |
| BD: | 9 | AJ: | 7.25 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BE1: | 0.5 in |
| G: | 3.26 | AF: | 0.38 |
| AG: | 8.5 | LL: | 4.25 in |
| T: | 1.875 | LQ1: | 7.77 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 30 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output RPM: | 35 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

