How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| H: | 0.53 in | LL: | 4.25 in |
| AB: | 6.38 | LQ1: | 7.77 in |
| AE2: | 0.63 | I: | 6.1 in |
| D: | 4.5 | AK: | 8.5 |
| AG: | 8.5 | AF: | 0.38 |
| G: | 3.26 | T: | 1.875 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 14.1 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 30 |
| Input Bore (C Face): | 1.625 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

