How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | BD: | 9 |
| P: | 3.69 in | LL: | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.63 |
| T: | 1.875 | AB: | 6.38 |
| AA: | 14 | LQ1: | 7.77 in |
| AG: | 8.5 | G: | 3.26 |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Gear Type: | Worm | Assembly: | YF-2 |
| Ratio: | 80:1 | Output Diameter (in): | 1.875 in |
| Input Style: | C-Face Quill | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

