How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 3.69 in |
| AG: | 8.5 | D: | 4.5 |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 4.25 in |
| AF: | 0.38 | V: | 2.75 in |
| LQ: | 6.45 in | T: | 1.875 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | G: | 3.26 |
| AA: | 14 | AB: | 6.38 |
| AK: | 4.5 | I: | 6.1 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Ratio Range: | 10:1 |
| Model Code: | 42YF | Series Code: | OE |
| Bore Code: | 30 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.9 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

