How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LQ: | 6.45 in |
| AG: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
| AK: | 4.5 | V: | 2.75 in |
| AB: | 6.38 | BD: | 5.88 |
| D: | 4.5 | G: | 3.26 |
| T: | 1.875 | BF: | 0.41 |
| P: | 3.69 in | LL: | 4.25 in |
| AE2: | 0.63 | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 1.2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

