How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | LQ: | 6.45 in |
| P: | 3.69 in | BE: | 0.38 in |
| T: | 1.875 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AA: | 14 | AJ: | 5.88 |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.63 | D: | 4.5 |
| G: | 3.26 | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 17.5 |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

