How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | T: | 1.875 |
| BD: | 5.88 | AB: | 6.38 |
| LQ: | 6.45 in | BF: | 0.41 |
| V: | 2.75 in | AA: | 14 |
| AK: | 4.5 | H: | 0.53 in |
| LL: | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | P: | 3.69 in |
| I: | 6.1 in | BE: | 0.38 in |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 4.25 | Ratio: | 100:1 |
| Service Factor: | 1 | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

