How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 1.875 | AF: | 0.38 |
| AB: | 6.38 | D: | 4.5 |
| P: | 3.69 in | LQ: | 6.45 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| H: | 0.53 in | G: | 3.26 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-2 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.2 | Bore Code: | 30 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

