How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | P: | 3.69 in |
| LQ: | 6.45 in | D: | 4.5 |
| T: | 1.875 | AK: | 4.5 |
| AE2: | 0.63 | V: | 2.75 in |
| BD: | 5.88 | H: | 0.53 in |
| AA: | 14 | I: | 6.1 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BF: | 0.41 |
| G: | 3.26 | AG: | 8.5 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.3 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Diameter (in): | 1.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

