How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | I: | 6.1 in |
| BF: | 0.41 | LQ: | 6.45 in |
| AG: | 8.5 | AA: | 14 |
| G: | 3.26 | AB: | 6.38 |
| P: | 3.69 in | AE2: | 0.63 |
| BD: | 5.88 | AF: | 0.38 |
| AK: | 4.5 | V: | 2.75 in |
| D: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.3 |
| Bore Code: | 30 | Output Diameter (in): | 1.875 in |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

