How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 3.26 |
| BD: | 5.88 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| T: | 1.875 | V: | 2.75 in |
| BF: | 0.41 | D: | 4.5 |
| LQ: | 6.45 in | AA: | 14 |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | AF: | 0.38 |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

