How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BE: | 0.38 in |
| AK: | 4.5 | T: | 1.875 |
| I: | 6.1 in | AG: | 8.5 |
| LQ: | 6.45 in | G: | 3.26 |
| LL: | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | BF: | 0.41 |
| D: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.63 |
| AB: | 6.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 25:1 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

