How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | BF: | 0.41 |
| LQ: | 6.45 in | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| AF: | 0.38 | G: | 3.26 |
| P: | 3.69 in | D: | 4.5 |
| AG: | 8.5 | I: | 6.1 in |
| T: | 1.875 | BE: | 0.38 in |
| AB: | 6.38 | AE2: | 0.63 |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.23 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

