How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.63 |
| BF: | 0.41 | AB: | 6.38 |
| T: | 1.875 | AF: | 0.38 |
| AJ: | 5.88 | BD: | 5.88 |
| LQ: | 6.45 in | D: | 4.5 |
| LL: | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| AA: | 14 | BE: | 0.38 in |
| I: | 6.1 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 30 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 15.5 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

