How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 14 |
| BF: | 0.41 | BD: | 5.88 |
| V: | 2.75 in | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
| I: | 6.1 in | T: | 1.875 |
| D: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | P: | 3.69 in |
| LQ: | 6.45 in | AG: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.875 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 3.39 | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

