How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AJ: | 5.88 |
| LQ: | 6.45 in | AB: | 6.38 |
| BD: | 5.88 | AF: | 0.38 |
| I: | 6.1 in | G: | 3.26 |
| D: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | AA: | 14 |
| H: | 0.53 in | T: | 1.875 |
| AG: | 8.5 | AE2: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-2 |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Model Code: | 42YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.7 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

