How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | D: | 4.5 |
| AE2: | 0.63 | BE: | 0.38 in |
| AG: | 8.5 | AK: | 4.5 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BF: | 0.41 |
| G: | 3.26 | T: | 1.938 |
| AB: | 6.38 | AJ: | 5.88 |
| BD: | 5.88 | AA: | 14 |
| H: | 0.53 in | I: | 6.1 in |
| AF: | 0.38 | LL: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 117 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

