How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| BF: | 0.41 | T: | 1.938 |
| V: | 2.75 in | AB: | 6.38 |
| BD: | 5.88 | D: | 4.5 |
| BE: | 0.38 in | G: | 3.26 |
| AJ: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | AE2: | 0.63 |
| LL: | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | AG: | 8.5 |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Model Code: | 42YF |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 87.5 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 7.59 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

