How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | D: | 4.5 |
| G: | 3.26 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| I: | 6.1 in | AG: | 8.5 |
| BE: | 0.38 in | AF: | 0.38 |
| AB: | 6.38 | T: | 1.938 |
| LQ: | 6.45 in | P: | 3.69 in |
| AA: | 14 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 7.59 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

