How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.5 |
| LQ: | 6.45 in | P: | 3.69 in |
| BE: | 0.38 in | T: | 1.938 |
| AF: | 0.38 | AA: | 14 |
| AJ: | 5.88 | H: | 0.53 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| AE2: | 0.63 | AK: | 4.5 |
| AB: | 6.38 | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.23 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

