How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| H: | 0.53 in | G: | 3.26 |
| V: | 2.75 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AE2: | 0.63 | AK: | 4.5 |
| LQ: | 6.45 in | BF: | 0.41 |
| D: | 4.5 | LL: | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| T: | 1.938 | P: | 3.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 15.5 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 140TC |
| Output RPM: | 339 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

