How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| AG: | 8.5 | AE2: | 0.63 |
| I: | 6.1 in | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.38 | AJ: | 5.88 |
| D: | 4.5 | AA: | 14 |
| LL: | 4.25 in | T: | 1.938 |
| G: | 3.26 | LQ: | 6.45 in |
| P: | 3.69 in | BF: | 0.41 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Model Code: | 42YF | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

