How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | D: | 4.5 |
| G: | 3.26 | V: | 2.75 in |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.38 | LL: | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| P: | 3.69 in | AE2: | 0.63 |
| AG: | 8.5 | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

