How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 1.938 |
| AE2: | 0.63 | P: | 3.69 in |
| LQ1: | 7.21 in | AB: | 6.38 |
| I: | 6.1 in | AK: | 8.5 |
| AA: | 14 | BE1: | 0.5 in |
| V: | 2.75 in | AF: | 0.38 |
| BD: | 9 | LL: | 4.25 in |
| AJ: | 7.25 | D: | 4.5 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YF | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 7.59 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

