How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.63 |
| LQ1: | 7.21 in | AG: | 8.5 |
| LL: | 4.25 in | BF: | 0.53 |
| AF: | 0.38 | BE1: | 0.5 in |
| AB: | 6.38 | G: | 3.26 |
| AK: | 8.5 | T: | 1.938 |
| H: | 0.53 in | D: | 4.5 |
| V: | 2.75 in | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Service Factor: | 1 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

