How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| LQ1: | 7.21 in | D: | 4.5 |
| BD: | 9 | BF: | 0.53 |
| I: | 6.1 in | BE1: | 0.5 in |
| AA: | 14 | AJ: | 7.25 |
| AK: | 8.5 | AB: | 6.38 |
| AG: | 8.5 | AE2: | 0.63 |
| LL: | 4.25 in | V: | 2.75 in |
| G: | 3.26 | T: | 1.938 |
Technical Specifications
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Model Code: | 42YF |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 6.24 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

